[Explosion Proof]Wire Brush With Axis EA642KE-201

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16310. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material …Phosphorus bronze
・Shaft Dia. …1/4 (6.35mm)
・The wire diameter …0.36mm
・Dia …25mm
・The hair length …25mm
・Max. Rpm …20,000rpm