Loading...

[Explosion-Proof] Round File EA642KD-3B

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16303. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade length-260mm
・Shape-Dia. 10mm round
・Material-Beryllium copper alloy
・Roughness…Fine
・Length…370mm