Loading...

[Explosion-Proof] Putty Knife EA642KB-72

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16293. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Nickel copper alloy
・Blade W…40mm
・Blade L…230mm
・Length…350mm