Loading...

[Explosion-Proof] 3 Pcs Putty Knife EA642KB-51

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16284. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material …Nickel Cupper Alloy
・Blade Width …19mm、30mm 、50mm
・Full length …184mm、200mm、205mm
・With Tool Case
・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.