Loading...

Putty Knife [Explosion-Proof] EA642KB-3A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16282. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade material…Brass
・Blade Width…75mm
・Blade thickness…1mm
・Length…210mm

Putty Knife [Explosion-Proof] EA642KB-3A | ESCO | MISUMI India