MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Putty Knife [Explosion-Proof] EA642KB-2A
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Blade material…Brass
・Blade Width…51mm
・Blade thickness…1mm
・Length…200mm