Loading...

[Explosion-Proof] Scraper EA642KB-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16279. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade width-76mm
・Blade thickness…1.3mm
・Overall length-315mm
・Blade material-Brass