Loading...

[Explosion-Proof] 3 Pcs Scraper EA642KB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16275. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Product will be supplied only as per brand mentioned in images.

Product Description

【Product Specifications】
・Material …Brass
・Blade Width …32mm、51mm、75mm
・Full length …200mm、200mm、210mm
・Blade thickness…1mm
・With Tool Bag
・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.