Loading...

[Explosion-Proof] Center Punch EA642HX-125

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16265. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Shaft dia.…13mm
・Length…125mm

[Explosion-Proof] Center Punch EA642HX-125 | ESCO | MISUMI India