Loading...

[Explosion-Proof] Nut Screwdriver EA642HV-5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16257. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Opposite edge…5.0mm
・Shaft length…90mm

[Explosion-Proof] Nut Screwdriver EA642HV-5 | ESCO | MISUMI India