Loading...

[Explosion-Proof](+)Screwdriver EA642HS-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16244. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Beryllium copper alloy
・Tip…#2
・Shaft length…105mm
・Overall length…190mm