Loading...

[Explosion-Proof] Water Pump Pliers EA642HD-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16225. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Max. opening…55mm
・Overall length…300mm

[Explosion-Proof] Water Pump Pliers EA642HD-12 | ESCO | MISUMI India