(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Sheet For High Voltage(7000V) EA640ZM-7

Insulated Sheet For High Voltage(7000V) EA640ZM-7

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA640ZM-7

Part Number
EA640ZM-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,779.13

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Operating voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20000V/min
・This product is accepted in the inspection by the Health, Labor and Welfare test (Periodic self inspection is required.)
・Thickness-2.7mm
・Material-Natural rubber
・The circumference of the sheet is reinforced like a frame.
・Surface finishing with projections has an excellent non-slip effect, and it can be used as a normal mat.
・Size-750x1000mm

Specifications of EA640ZM-7

Part Number
EA640ZM-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,779.13

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon