(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Insulated Sheet for High Voltage(7000V) EA640ZM-3

Insulated Sheet for High Voltage(7000V) EA640ZM-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA640ZM-3

  • Regular Self-Inspection
    Target product
  • Test Voltage
    20,000 V/minute
  • Materials
    EVA resin
  • Size
    800×1000mm
  • Standard
    Other standards
  • Product type
    Insulation sheet
  • Operating Voltage (V or less)
    7,000 V or less
Part Number
EA640ZM-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,696.64

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Regular Self-Inspection
    Target product
  • Test Voltage
    20,000 V/minute
  • Materials
    EVA resin
  • Size
    800×1000mm
  • Standard
    Other standards
  • Product type
    Insulation sheet
  • Operating Voltage (V or less)
    7,000 V or less

Product Description

【Product Specifications】
・Working voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20,000V/min
・Approved by MHLW (regular self inspection needed)
・Thickness-1.1mm
・Material-EVA resin
・Excellent flexibility and workability.
・Dim.…800 x 1,000mm

Specifications of EA640ZM-3

  • Regular Self-Inspection
    Target product
  • Test Voltage
    20,000 V/minute
  • Materials
    EVA resin
  • Size
    800×1000mm
  • Standard
    Other standards
  • Product type
    Insulation sheet
  • Operating Voltage (V or less)
    7,000 V or less
Part Number
EA640ZM-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,696.64

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1