Loading...

Insulated Wear For High Voltage (7000V) EA640ZK-11

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16198. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Operating voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20000V/min
・This product is accepted in the inspection by the Health, Labor and Welfare test (Periodic self inspection is required.)
・Material-EVA resin
・Size-M