Loading...

Insulated Rubber Boots(7000V) EA640ZJ-26.5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16194. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Working voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20,000V/min
・Approved by MHLW(regular self inspection needed)
・Material-Natural rubber
・Dim.…26.5cm

Insulated Rubber Boots(7000V) EA640ZJ-26.5 | ESCO | MISUMI India