Loading...

Insulated Thin Rubber Gloves For Low Voltage (750VDC) EA640ZD-5

Brand :
ESCO

Caution

    Product Description



    【Product Specifications】
    ・Operating voltage-DC 750V/AC 300V or less
    ・Regular self inspection-Non-target
    ・Test voltage-3,000V/min
    ・Size-Free
    ・Length-270mm
    ・Material-Natural rubber