Loading...

Hand Tool Set, [16Pcs] Insulated Tool Set EA640XC-22

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16175. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・ …16Set Products
・(3/8 )Insulated T-Type Handle …200mm
・(3/8 ) Insulated Socket (Hexagonal Shaft )…10・11・12・13・14・17・19mm
・Insulated Pliers …200mm
・Insulated Nippers …160mm
・(+)Insulated Screwdriver …#1・#2・#3
・(-)Insulated Screwdriver …2.5・4.0・6.5mm
・1000V Insulated
・Case Size :392(W)×206(D)×164(H)mm