Loading...

Hand Tool Set, [18Pcs] Insulated Tool Set EA640XC-21

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16174. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・ …18Set Products
・(3/8 )Insulated Ratchet Handle …200mm
・(3/8 ) Insulated Socket (Hexagonal Shaft )…10・11・12・13・14・17・19mm
・(3/8 )Insulated Extension Bar …125・250mm
・Insulated Pliers …200mm
・Insulated Nippers …160mm
・(+)Insulated Screwdriver …#1・#2・#3
・(-)Insulated Screwdriver …2.5・4.0・6.5mm
・1000V Insulated
・Case Size :392(W)×206(D)×164(H)mm

Hand Tool Set, [18Pcs] Insulated Tool Set EA640XC-21 | ESCO | MISUMI India