Loading...

Hand Tool Set, [15Pcs] Insulated Tool Set EA640XC

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16173. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Case dim.-67 x 33mm, Nylon
・Weight-2.3kg
・200mm side cutting pliers
・160mm end wire stripper
・200mm long needlenose pliers
・160mm nippers
・230mm cable cutter
・Single open end wrench-10, 13, 14, 17, 19mm
・(-)Screwdriver-2.8, 4.0, 5.5, 6.5mm
・180mm cable knife
・1000V insulated

Hand Tool Set, [15Pcs] Insulated Tool Set EA640XC | ESCO | MISUMI India