Loading...

(3/8")Insulated Socket EA640LJ-19

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16119. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・1000V insulated
・Drive size-3/8
・Overall length-38mm
・Dim.…19mm