Loading...

(1/2")Insulated InHex Socket EA640LG-6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16109. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Overall length-75mm
・1000V insulated
・Drive size-1/2
・Hex dim.…6mm