Loading...

Insulated Single Ring Wrench Set (6 Pcs) EA640LB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16078. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Dim.-10mm・12mm・13mm・14mm・17mm・19mm
・Overall length-175~240mm
・1000V Inslated
・With tool roll(10 pockets)