Loading...

Insulated Single Open End Wrench EA640LA-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16070. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・1000V insulated
・Dim.…14mm
・Length…135mm

Insulated Single Open End Wrench EA640LA-14 | ESCO | MISUMI India