Loading...

Insulated Electricians Knife EA640GA-5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16059. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・1000V insulated
・Total length…190mm
・Blade length…50mm
・With a cap