Loading...

Insulated Long Nose Pliers EA640DC

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16055. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Overall length-160mm
・Finish-Chrome plated
・Tip width x Tip thickness x Blade length-5 x 3 x 46.5mm
・Handle-Comfort(1000V insulated)