(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp (Auto-Adjust) EA639WA-1

Toggle Clamp (Auto-Adjust) EA639WA-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,902₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Horizontal lever type
・Vertical lever lower part hold type
・Clamp-Polyethylene cap
・Material-Steel(nickel plating)
・Auto adjustment function that adjusts tightening automatically according to the workpiece size
・Clamping capacity(kg)-204
・Mounting fitting-42x45mm
・Length-167mm

Part Number
EA639WA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,901.89

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340509832
Details of materials Steel (Nickel plating) Model Horizontal lever type/downward presser type Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Tightening capability 204 kg
Mounting bracket 42×45mm Clamp part polyethylene cap Overall length 167mm

Please check the type/dimensions/specifications of the part EA639WA-1 in the Toggle Clamp (Auto-Adjust) EA639WA-1 series.