(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]
·ESCO Co., Ltd Clamping parts (for hand tightening), Toggle clamps.
Part Number |
---|
EA639SA-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Weight | Size | Tightening capability | Handle Opening Angle | Mounting bracket | Bar Opening Angle | Mounting hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,753.93 | 1 Piece(s) | 8 Day(s) or more | 4548745178654 | 355g | 46×117.2×141(H)mm | 227 kg | 60° | 46×34.9mm | 100° | ⌀7.2 mm × 4 locations |
Loading...
Type | Toggle clamp/supplies | Main unit material | Stainless steel | Model | Vertical lever/lower presser type |
---|---|---|---|---|---|
Toggle clamp unit/option | Unit | Toggle clamp direction | Top | Attachment | Flange base |
Clamp part | hex bolt head |
Please check the type/dimensions/specifications of the part EA639SA-3 in the toggle clamp, clamp part: hex bolt head type: Vertical lever/lower presser type series.
Part Number |
---|
EA639SA-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | JAN code | Weight | Size | Tightening capability | Handle Opening Angle | Mounting bracket | Bar Opening Angle | Mounting hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,014.18 | 1 Piece(s) | 8 Day(s) or more | 4548745179446 | 635g | 64.3×139.5×206(H)mm | 340 kg | 58° | 64.3×49.2mm | 105° | ⌀8.7 mm × 4 locations |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy