(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Horizontal latch type.
Handle PVC resin coating.
The length of the ring can be adjusted forward and backward by 5 mm.
Part Number |
---|
EA639FB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main unit material | JAN code | Weight | Size | Details of materials | Tightening capability | Clamp part | Mounting hole | Mounting Bracket Size | Total Length of Ring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,483.75 | 1 Piece(s) | 7 Day(s) or more | General steel/cast iron | 4518340703209 | 70g | 28.2×77×31.3(H)mm | Main unit material: Steel (galvanized)/handle: PVC resin coating | 163 kg | - | ⌀4.4 mm × 6 locations | 28.2×26.2mm | 55 mm (Front and back 5 mm adjustable) |
Loading...
Type | Toggle clamp/supplies | Model | Horizontal latch type | Toggle clamp unit/option | Unit |
---|---|---|---|---|---|
Toggle clamp direction | Side | Attachment | Flange base |
Please check the type/dimensions/specifications of the part EA639FB in the Toggle clamp (Horizontal latch type) series.
Part Number |
---|
EA639FB-1 |
EA639FB-2 |
EA639SF-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main unit material | JAN code | Weight | Size | Details of materials | Tightening capability | Clamp part | Mounting hole | Mounting Bracket Size | Total Length of Ring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,684.40 | 1 Piece(s) | 6 Day(s) or more | General steel/cast iron | 4548745934960 | 225g | 44.4 (W) × 73 (L) × 41.3 (H) mm (Excluding lever) | Steel (zinc plating) | 318 kg | neoprene cap | ⌀6.3 mm × 4 locations | 39.7×44.4mm | - | ||
₹ 2,543.73 | 1 Piece(s) | 8 Day(s) or more | General steel/cast iron | 4548745934977 | 680g | 54 (W) × 74 (L) × 74 (H) mm (Excluding lever) | Steel (zinc plating) | 900 kg | neoprene cap | ⌀8.5 mm × 4 locations | 60.3×54mm | - | ||
₹ 4,329.96 | 1 Piece(s) | 8 Day(s) or more | Stainless steel | 4548745180046 | 70g | 28.2×77×31.3mm | - | 163 kg | - | ⌀4.4 mm × 6 locations | 28.2×26.2mm | 55mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy