(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp EA639EE-2

Toggle Clamp EA639EE-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・A…36
・B…138
・C…39
・D…25
・Fitting: E x F…36 x 37

Part Number
EA639EE-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,547.93

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340703148
Weight 270g Size 28.6×150×98(H)mm Details of materials Steel (zinc plating)
Model push-pull type Toggle clamp unit/option Unit Toggle clamp direction Side
Tightening capability 136 kg Handle Opening Angle 97° Clamp part hex bolt head (M8 × P1.25)
Compatible size ⌀20 mm, thickness: 8 mm or less Handle rotation 360° Stroke 40mm

Please check the type/dimensions/specifications of the part EA639EE-2 in the Toggle Clamp EA639EE-2 series.