(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating (Part Number)

toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·ESCO Co., Ltd Clamping parts (for hand tightening), Toggle clamps.

Part Number
EA639CA-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Weight Size Tightening capability Mounting bracket Bar Opening Angle Mounting hole Opening of the Handle

₹ 1,587.18

1 Piece(s) 9 Day(s) or more 4548745934984230g46(W)×93.7(L)×58.7(H)mm150 kg46×44mm100°⌀7 mm × 4 locations175°

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Details of materials Steel (zinc plating)
Model Vertical lever/lower presser type Toggle clamp unit/option Unit Toggle clamp direction Top
Attachment Flange base Clamp part neoprene cap

Please check the type/dimensions/specifications of the part EA639CA-2 in the toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating series.

Product variants

Part Number
EA639CA
EA639CA-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Weight Size Tightening capability Mounting bracket Bar Opening Angle Mounting hole Opening of the Handle

₹ 1,142.44

1 Piece(s) 8 Day(s) or more 451834070290560g25.4(W)×57(L)×35.2(H)mm68 kg25.4×26.2mm-⌀4.4 mm × 4 locations-

₹ 2,665.44

1 Piece(s) 9 Day(s) or more 4548745934991630g62.7(W)×135(L)×88(H)mm320 kg62.7×64mm90°⌀7 mm × 4 locations175°
X
whatsapp-qr whatsapp-icon