(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Eye Bolt EA638SR-1

Eye Bolt EA638SR-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638SR-2

  • Materials
    Forged steel (zinc plating)
  • Line Width
    8mm
  • Thread Diameter
    M8
  • Inner Diameter
    20mm
  • Working Load
    140 kg
  • Detail 1
    DIN580
Part Number
EA638SR-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 174.71

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Forged steel (zinc plating)
  • Line Width
    8mm
  • Thread Diameter
    M8
  • Inner Diameter
    20mm
  • Working Load
    140 kg
  • Detail 1
    DIN580

Product Description

[Features]
This eye bolt is available in a variety of sizes for different applications.
[Specifications]
Materials: forged steel (zinc plating)

Specifications of EA638SR-2

  • Materials
    Forged steel (zinc plating)
  • Line Width
    8mm
  • Thread Diameter
    M8
  • Inner Diameter
    20mm
  • Working Load
    140 kg
  • Detail 1
    DIN580
Part Number
EA638SR-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 174.71

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1