(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eye Bolt (Forging: SS400)

Eye Bolt (Forging: SS400)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 375.99 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
EA638SN-6
EA638SN-8
EA638SN-10
EA638SN-12
EA638SN-16
EA638SN-20
EA638SN-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

₹ 600.93

1 Piece(s) 6 Day(s) or more M6×14 5.8 0.06 14.5

₹ 477.99

1 Piece(s) 6 Day(s) or more M8×15 6.3 0.08 20

₹ 375.99

1 Piece(s) 5 Day(s) or more M10×18 8 0.15 25

₹ 597.99

1 Piece(s) 5 Day(s) or more M12×22 10 0.22 30

₹ 804.62

1 Piece(s) 5 Day(s) or more M16×27 12.5 0.45 35

₹ 1,178.55

1 Piece(s) 5 Day(s) or more M20×30 16 0.63 40

₹ 1,907.49

1 Piece(s) 5 Day(s) or more M24×38 20 0.95 50
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

Basic Specifications

  • Materials
    Steel (forging: SS400)
  • Product type
    Eye bolt

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
This eye nut is available in a variety of sizes for different applications.
[Specifications]
Materials: steel (SS400)

Part Number
EA638SN-6
EA638SN-8
EA638SN-10
EA638SN-12
EA638SN-16
EA638SN-20
EA638SN-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

₹ 600.93

1 Piece(s) 6 Day(s) or more M6×14 5.8 0.06 14.5

₹ 477.99

1 Piece(s) 6 Day(s) or more M8×15 6.3 0.08 20

₹ 375.99

1 Piece(s) 5 Day(s) or more M10×18 8 0.15 25

₹ 597.99

1 Piece(s) 5 Day(s) or more M12×22 10 0.22 30

₹ 804.62

1 Piece(s) 5 Day(s) or more M16×27 12.5 0.45 35

₹ 1,178.55

1 Piece(s) 5 Day(s) or more M20×30 16 0.63 40

₹ 1,907.49

1 Piece(s) 5 Day(s) or more M24×38 20 0.95 50
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list