(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy-Duty Bow Shackle EA638ND-10

Heavy-Duty Bow Shackle EA638ND-10

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638ND-10

  • Thread Diameter
    M33
  • Weight
    3.62 kg
  • Size L
    109mm
  • Working Load
    9.5 t
  • Materials
    Steel (zinc plating)
  • Size B
    46mm
  • Size D_1
    29mm
Part Number
EA638ND-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,204.62

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Thread Diameter
    M33
  • Weight
    3.62 kg
  • Size L
    109mm
  • Working Load
    9.5 t
  • Materials
    Steel (zinc plating)
  • Size B
    46mm
  • Size D_1
    29mm

Product Description

【Product Specifications】
・Material-Steel (zinc-plated)
・D1…29
・B…46
・L…109
・Threaddia.…M33
・Load…9.5t

Specifications of EA638ND-10

  • Thread Diameter
    M33
  • Weight
    3.62 kg
  • Size L
    109mm
  • Working Load
    9.5 t
  • Materials
    Steel (zinc plating)
  • Size B
    46mm
  • Size D_1
    29mm
Part Number
EA638ND-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,204.62

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1