(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy-Duty Bow Shackle EA638NB-7

Heavy-Duty Bow Shackle EA638NB-7

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638NB-7

  • Thread Diameter
    M22
  • Weight
    1 kg
  • Size L
    71mm
  • Working Load
    4.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    32mm
  • Size D_1
    19mm
Part Number
EA638NB-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,283.13

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Thread Diameter
    M22
  • Weight
    1 kg
  • Size L
    71mm
  • Working Load
    4.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    32mm
  • Size D_1
    19mm

Product Description

【Product Specifications】
・Material-Steel (zinc-plated)
・D1…19
・B…32
・L…71
・Threaddia.…M22
・Load…4.75t

Specifications of EA638NB-7

  • Thread Diameter
    M22
  • Weight
    1 kg
  • Size L
    71mm
  • Working Load
    4.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    32mm
  • Size D_1
    19mm
Part Number
EA638NB-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,283.13

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1