(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Heavy-Duty Bow Shackle EA638NB-2

Heavy-Duty Bow Shackle EA638NB-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638NB-2

  • Thread Diameter
    M10
  • Weight
    81g
  • Size L
    31mm
  • Working Load
    0.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    13mm
  • Size D_1
    8mm
Part Number
EA638NB-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 438.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Thread Diameter
    M10
  • Weight
    81g
  • Size L
    31mm
  • Working Load
    0.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    13mm
  • Size D_1
    8mm

Product Description

【Product Specifications】
・Material-Steel (zinc-plated)
・D1…8
・B…13
・L…31
・Threaddia.…M10
・Load…0.75t

Specifications of EA638NB-2

  • Thread Diameter
    M10
  • Weight
    81g
  • Size L
    31mm
  • Working Load
    0.75 t
  • Materials
    Steel (zinc plating)
  • Size B
    13mm
  • Size D_1
    8mm
Part Number
EA638NB-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 438.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1