- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy-Duty Shackle (NITRONIC)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Size |
Size L |
Working Load |
Size B |
Size D_1 |
Size D_2 |
Working load (kg) |
|
₹ 2,559.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
51g |
- |
27.7mm |
- |
12.5mm |
6.4mm |
8.4mm |
675 |
|
₹ 9,199.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
333g |
D_1: 12.7 mm, D_2: 16 mm, B: 20.8 mm, L: 46.5 mm |
- |
1,800 kg |
- |
- |
- |
- |
|
₹ 13,119.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
680g |
D_1: 15.9 mm, D_2: 19.1 mm, B: 25.9 mm, L: 61.2 mm |
- |
2,700 kg |
- |
- |
- |
- |
|
₹ 20,719.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1.13 kg |
D_1: 19.1 mm, D_2: 22.1 mm, B: 31.8 mm, L: 72.1 mm |
- |
4,500 kg |
- |
- |
- |
- |
|
₹ 26,399.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1.74 kg |
- |
85.1mm |
- |
39.1mm |
22.2mm |
24.9mm |
5400 |
|
₹ 27,999.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
2.39 kg |
- |
95.5mm |
- |
43.7mm |
25.4mm |
29mm |
7200 |
Product Description
Due to austenitic stainless steel added with nickel, chrome, etc., it retains features of its non-magnetic properties even when exposed to low temperatures during work in extremely cold regions, and can safely and securely connect slings when lifting a suspended load with 2 or more slings.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Size |
Size L |
Working Load |
Size B |
Size D_1 |
Size D_2 |
Working load (kg) |
|
₹ 2,559.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
51g |
- |
27.7mm |
- |
12.5mm |
6.4mm |
8.4mm |
675 |
|
₹ 9,199.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
333g |
D_1: 12.7 mm, D_2: 16 mm, B: 20.8 mm, L: 46.5 mm |
- |
1,800 kg |
- |
- |
- |
- |
|
₹ 13,119.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
680g |
D_1: 15.9 mm, D_2: 19.1 mm, B: 25.9 mm, L: 61.2 mm |
- |
2,700 kg |
- |
- |
- |
- |
|
₹ 20,719.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1.13 kg |
D_1: 19.1 mm, D_2: 22.1 mm, B: 31.8 mm, L: 72.1 mm |
- |
4,500 kg |
- |
- |
- |
- |
|
₹ 26,399.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
1.74 kg |
- |
85.1mm |
- |
39.1mm |
22.2mm |
24.9mm |
5400 |
|
₹ 27,999.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
2.39 kg |
- |
95.5mm |
- |
43.7mm |
25.4mm |
29mm |
7200 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy