(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Stainless Steel] Shackle EA638F-53

[Stainless Steel] Shackle EA638F-53

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638F-53

  • Thread Diameter
    M6
  • Weight
    26g
  • Size L
    24mm
  • Working Load
    375 kg
  • Materials
    Stainless steel (SUS316)
  • Size B
    12mm
  • Size D_1
    5.8mm
  • Size D_2
    6mm
Part Number
EA638F-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 558.00

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Thread Diameter
    M6
  • Weight
    26g
  • Size L
    24mm
  • Working Load
    375 kg
  • Materials
    Stainless steel (SUS316)
  • Size B
    12mm
  • Size D_1
    5.8mm
  • Size D_2
    6mm

Product Description

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…5.8
・D2…6
・B…12
・L…24
・Dia.…M6
・Working load…375kg

Specifications of EA638F-53

  • Thread Diameter
    M6
  • Weight
    26g
  • Size L
    24mm
  • Working Load
    375 kg
  • Materials
    Stainless steel (SUS316)
  • Size B
    12mm
  • Size D_1
    5.8mm
  • Size D_2
    6mm
Part Number
EA638F-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 558.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1