(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA638F-208A |
EA638F-210A |
EA638F-211A |
EA638F-213A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Working Load |
---|---|---|---|---|---|---|---|
₹ 1,177.47 |
1 Piece(s) | 6 Day(s) or more | 57g | D_1: 7.9 mm, D_2: 7.9 mm, B: 17.0 mm, L: 28.2 mm | 450 kg | ||
₹ 1,481.31 |
1 Piece(s) | 7 Day(s) or more | 106g | D_1: 9.5 mm, D_2: 9.9 mm, B: 20.1 mm, L: 35.1 mm | 540 kg | ||
₹ 2,010.98 |
1 Piece(s) | 7 Day(s) or more | 189g | D_1: 11.9 mm, D_2: 11.9 mm, B: 23.6 mm, L: 41.7 mm | 675 kg | ||
₹ 2,886.75 |
1 Piece(s) | 7 Day(s) or more | 238g | D_1: 12.7 mm, D_2: 13.7 mm, B: 27.7 mm, L: 46.7 mm | 1,125 kg |
Part Number |
---|
Made of stainless steel, this product is rust-resistant and heat-resistant, and when a crane lifts a load, it safely and securely connects each.
Part Number |
---|
EA638F-208A |
EA638F-210A |
EA638F-211A |
EA638F-213A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Working Load |
---|---|---|---|---|---|---|---|
₹ 1,177.47 |
1 Piece(s) | 6 Day(s) or more | 57g | D_1: 7.9 mm, D_2: 7.9 mm, B: 17.0 mm, L: 28.2 mm | 450 kg | ||
₹ 1,481.31 |
1 Piece(s) | 7 Day(s) or more | 106g | D_1: 9.5 mm, D_2: 9.9 mm, B: 20.1 mm, L: 35.1 mm | 540 kg | ||
₹ 2,010.98 |
1 Piece(s) | 7 Day(s) or more | 189g | D_1: 11.9 mm, D_2: 11.9 mm, B: 23.6 mm, L: 41.7 mm | 675 kg | ||
₹ 2,886.75 |
1 Piece(s) | 7 Day(s) or more | 238g | D_1: 12.7 mm, D_2: 13.7 mm, B: 27.7 mm, L: 46.7 mm | 1,125 kg |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy