(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eye Bolt (Stainless Steel)

Eye Bolt (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA638BP-14

  • Materials
    Stainless steel (SUS304)
  • Thread Diameter
    M14×27
  • Size D
    13mm
  • Size L
    34mm
  • Product type
    Eye bolt
  • Basic working load(t)
    0.33
Part Number
EA638BP-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,044.76

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Stainless steel (SUS304)
  • Thread Diameter
    M14×27
  • Size D
    13mm
  • Size L
    34mm
  • Product type
    Eye bolt
  • Basic working load(t)
    0.33

Product Description

[Features]
A stainless steel eye bolt.
[Specifications]
Material: stainless steel (SUS304)

Specifications of EA638BP-14

  • Materials
    Stainless steel (SUS304)
  • Thread Diameter
    M14×27
  • Size D
    13mm
  • Size L
    34mm
  • Product type
    Eye bolt
  • Basic working load(t)
    0.33
Part Number
EA638BP-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,044.76

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon