(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Rotary Type] Stopper EA637JC-1

[Rotary Type] Stopper EA637JC-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,343₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・A…2.5
・B…20
・D…5
・F…25

Part Number
EA637JC-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,343.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Main unit material hardened steel JAN code 4548745357936
Clamp unit/option Unit B Size 20mm D Size 5mm
F Size 25mm Model Double fixed type, rotating type A (Clamp Height) Size 2.5mm

Please check the type/dimensions/specifications of the part EA637JC-1 in the [Rotary Type] Stopper EA637JC-1 series.