(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Quick Action] Clamp Nut EA637GZ-16

[Quick Action] Clamp Nut EA637GZ-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,012₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel (zinc-plated)
・The nut can be moved through to a tightening section in one breath. (with lock)
・Screw…M16
・SW…34
・M…16.0

 
Part Number
EA637GZ-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,012.45

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nut JAN code 4548745357493 Materials hardened steel
Thread diameter M16 Height 16.0mm Quantity 1 pc. included
Width across flats 34mm Treatment Zinc plating

Please check the type/dimensions/specifications of the part EA637GZ-16 in the [Quick Action] Clamp Nut EA637GZ-16 series.