(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Slot Cover EA637GV-28

T-Slot Cover EA637GV-28
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,918₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Cover for T-slot of a work
・Material-Aluminum
・Full length-1,000mm
・T slot…28

Part Number
EA637GV-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,918.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot fixtures Overall length(mm) 1000 JAN code 4548745215632
Materials Resin/Others Weight 200g Details of materials Aluminum
Compatible T-Groove Width(mm) 28

Please check the type/dimensions/specifications of the part EA637GV-28 in the T-Slot Cover EA637GV-28 series.