(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spherical Washer EA637GR-16

Spherical Washer EA637GR-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GS series.
・Screw…M16
・D1…17
・D…30
・H…5.3

Part Number
EA637GR-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 426.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Washer/washer Compatible bolts M16 JAN code 4548745215373
Materials hardened steel D1 Size 17mm H Size 5.3mm
D Size 30mm

Please check the type/dimensions/specifications of the part EA637GR-16 in the Spherical Washer EA637GR-16 series.