(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hexagonal Nut EA637GM-6

Hexagonal Nut EA637GM-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      134₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・Screw…M6
・A…9
・B…10

Part Number
EA637GM-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 134.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nut A Size 9mm JAN code 4548745213270
Materials hardened steel Thread diameter M6 B Size 10mm

Please check the type/dimensions/specifications of the part EA637GM-6 in the Hexagonal Nut EA637GM-6 series.