(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stud Bolt EA637GF-80

Stud Bolt EA637GF-80
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・Screw…M20
・A…80
・B1…27
・B2…32

Part Number
EA637GF-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,022.62

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 80 JAN code 4548745212419
Materials hardened steel Thread Length(mm) 27, 32 Thread diameter M20
Thread pitch Coarse

Please check the type/dimensions/specifications of the part EA637GF-80 in the Stud Bolt EA637GF-80 series.