(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ESCO clamping parts (for hand tightening), T-slot bolt.
High clamping force and long lifespan due to rolling thread manufacturing
Type | jig bolt | Materials | hardened steel |
---|
Please check the type/dimensions/specifications of the part EA637FE-200 in the T-slot bolt series.
Part Number |
---|
EA637FA-80 |
EA637FB-100 |
EA637FB-160 |
EA637FE-250 |
EA637FE-63 |
EA637FE-80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall length (mm) | A Size | JAN code | Thread Length (mm) | Thread diameter | C Size | D Size | Compatible T-Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,231.84 | 1 Piece(s) | 8 Day(s) or more | 86 | 80mm | 4548745160000 | 50 | M10 | 15mm | 6mm | 10 | ||
₹ 1,356.05 | 1 Piece(s) | 8 Day(s) or more | 107 | 100mm | 4548745159783 | 65 | M12 | 18mm | 7mm | 12 | ||
₹ 1,617.82 | 1 Piece(s) | 8 Day(s) or more | 167 | 160mm | 4548745160284 | 100 | M12 | 18mm | 7mm | 12 | ||
₹ 2,402.05 | 1 Piece(s) | 8 Day(s) or more | 259 | 250mm | 4548745161137 | 140 | M16 | 25mm | 9mm | 16 | ||
₹ 1,502.64 | 1 Piece(s) | 8 Day(s) or more | 72 | 63mm | 4548745162523 | 45 | M16 | 25mm | 9mm | 16 | ||
₹ 1,580.60 | 1 Piece(s) | 8 Day(s) or more | 89 | 80mm | 4548745162530 | 55 | M16 | 25mm | 9mm | 16 |