(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-slot bolt (Part Number)

T-slot bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO clamping parts (for hand tightening), T-slot bolt.
High clamping force and long lifespan due to rolling thread manufacturing

Part Number
EA637FG-160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length
(mm)
A Size JAN code Thread Length
(mm)
Thread diameter C Size D Size Compatible T-Groove Width
(mm)

₹ 2,479.47

1 Piece(s) 9 Day(s) or more 172160mm4548745161731110M2032mm12mm20

Loading...

  1. 1

Basic Information

Type jig bolt Materials hardened steel

Please check the type/dimensions/specifications of the part EA637FG-160 in the T-slot bolt series.

Product variants

Part Number
EA637FA-80
EA637FB-100
EA637FB-160
EA637FG-200
EA637FG-250
EA637FG-315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall length
(mm)
A Size JAN code Thread Length
(mm)
Thread diameter C Size D Size Compatible T-Groove Width
(mm)

₹ 1,231.84

1 Piece(s) 9 Day(s) or more 8680mm454874516000050M1015mm6mm10

₹ 1,356.05

1 Piece(s) 9 Day(s) or more 107100mm454874515978365M1218mm7mm12

₹ 1,617.82

1 Piece(s) 9 Day(s) or more 167160mm4548745160284100M1218mm7mm12

₹ 2,885.55

1 Piece(s) 9 Day(s) or more 212200mm4548745161748125M2032mm12mm20

₹ 3,358.69

1 Piece(s) 9 Day(s) or more 262250mm4548745161946150M2032mm12mm20

₹ 3,748.85

1 Piece(s) 9 Day(s) or more 327315mm4548745161953190M2032mm12mm20
X
whatsapp-qr whatsapp-icon