(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Slot Bolt EA637FA-40

T-Slot Bolt EA637FA-40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel
・Tslot…10
・Screw…M10
・A…40
・B…30
・C…15
・D…6

Part Number
EA637FA-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,193.45

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 46 A Size 40mm
JAN code 4548745160017 Materials hardened steel Thread Length(mm) 30
Thread diameter M10 C Size 15mm D Size 6mm
Compatible T-Groove Width(mm) 10

Please check the type/dimensions/specifications of the part EA637FA-40 in the T-Slot Bolt EA637FA-40 series.