(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・
・Hexagonal nut-4 pcs for each dim.
・Extension nut-4 pcs for each dim.
・Flat washer-4 pcs for each dim.
・T slot…14
・Screw…M12
Type | Clamp unit/supplies | JAN code | 4548745215946 | Clamp unit/option | Option |
---|---|---|---|---|---|
Compatible T-groove | 14 | Set contents | Extension nuts x 4, hex nuts x 4, flat washers x 4, stud bolts: 63 mm, 100 mm, 125 mm, 200 mm × 4 each, T-slot bolts: 50 mm x 2 pieces/80 mm x 4 pieces, spherical surface + countersunk washer x 4 pieces, T slot x 4 pieces | Compatible Screws | M12 |
Case size | 278×234×36(H)mm | Accessories | with wooden case |
Please check the type/dimensions/specifications of the part EA637F-14 in the T-Slot Bolt Set EA637F-14 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy